FRK 876V-BYPASS-LM 2 1/2-4

Part of the RK-876V Series

Ordering Code: 905328

UPC: 643925023770

Lead Free: No

Bypass Kit for 2 1/2 to 4 IN Double Check Valve Assembly, Series 876V, No Meter

  • Factory replacement parts
  • Includes all pipe fittings, ball valves, bulkhead fittings, and packaging material
  • Meter not included
  • Fits 2 1/2 to 4 inch double check valve assembly
Specifications
Buy American Act Compliant NO
Compatible Series or Model 870V
Compatible Size Used On 2 1/2 IN to 4 IN
Lead Free No