FRK 876V/880V-BFP 2 1/2-4
This bulkhead fitting plug kit includes all the parts necessary to repair or replace bulkhead plugs of a 2 1/2 to 4 inch double check detector assembly. This kit consists of a 1 inch size bulk head plug, gasket, and nut.
Features
- Factory replacement parts
- Includes bulk head plug, gasket, and nut
- Reduces service time by including needed parts
- Fits 2 1/2 to 4 inch double check detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Kit Type | Bulkhead Fitting Kit |
Lead Free | NO |
Product Group | KITS |