FRK 880/880V-D 2 1/2-3
This disc assembly kit includes all the parts necessary to repair or replace the check disc of a 2 1/2 and 3 inch reduced pressure zone assembly, series 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 880, 880V |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | Seat Disc Assembly, Cover O-ring, Nut, Washer, Lube |
| Kit Type | Disc Kit |
| Lead Free | YES |
| Product Group | KITS |