FRK 880/880V-D 6
This disc assembly kit includes all the parts necessary to repair or replace the check disc of a 6 inch reduced pressure zone assembly, series 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 6 inch reduced pressure zone assembly
Specifications | |
---|---|
Compatible Series or Model | 880, 880V |
Compatible Size Used On | 6 IN |
Kit Contents | Seat Disc Assembly, Cover O-ring, Nut, Washer, Lube |
Kit Type | Disc Kit |
Lead Free | YES |
Product Group | KITS |