FRK 880V CK1 10
This check kit includes the parts necessary to repair or replace the first check spring module of a 10 inch reduced pressure zone assembly, series 880V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 880V |
| Compatible Size Used On | 10 IN |
| Kit Contents | Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring |
| Kit Type | Check Module Kit-Inlet |
| Lead Free | No |