FRK 880V-CK1 4

Part of the RK-880/880V Series

Ordering Code: 905548

UPC: 643925019407

Lead Free: No

First Check Kit for 4 IN Reduced Pressure Zone Assembly, Series 860 and 880V

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 4 inch reduced pressure zone assembly
Specifications
Compatible Series or Model 860, 880V
Compatible Size Used On 4 IN
Kit Contents Seat Ring and Arm Assembly, Seat Gasket, Check Disc Assembly, Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring Cover Bushing, 4 Nuts
Kit Type Check Replacement Kit-Inlet
Lead Free No