FRK 880V-CK2 6

Part of the RK-880/880V Series

Ordering Code: 905553

UPC: 643925019452

Lead Free: No

Second Check Kit for 6 IN Reduced Pressure Zone Assembly, Series 880V

  • Factory replacement parts
  • No special tools required for changing parts
  • All parts are made of high quality materials
  • Fits 6 inch reduced pressure zone assembly
Specifications
Buy American Act Compliant NO
Compatible Series or Model 880V
Compatible Size Used On 6 IN
Kit Contents Seat Ring and Arm Assembly, Seat Gasket, Check Disc Assembly, Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring Cover Bushing, 4 Nuts
Kit Type Check Replacement Kit-Outlet
Lead Free No