FRK 880V-RC3 2 1/2-3
This rubber kit includes all the parts necessary to repair or replace all the rubber parts for both checks of a 2 1/2 and 3 inch reduced pressure zone assembly. This kit consists of all parts necessary to repair the check disc assembly of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 880V |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | 2 Seat Disc Assemblies, 2 Seat Gaskets, 2 Cover O-rings, 2 Cover Bushings, Cover Plate Gasket, Extension, O-ring |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |