RK 35-BFP/900F-SSK
Part of the RK-900 Series
Ordering Code: 0881275
UPC: 098268104653
Lead Free: NO
Backflow Seat and Seal Repair Kit, 35-BFP and 900F
This reduced pressure zone relief valve seat and seal kit, 35-BFP for series 900, is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a relief valve seat and O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Relief valve seat and seal kit
| Specifications | |
|---|---|
| Compatible Series or Model | 900 |
| Compatible Size Used On | 1 1/2 IN and 2 IN |
| Kit Contents | Relief Valve Seat, O-ring |
| Kit Type | Relief Valve Seat and Seal Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |