RK 36-BFP/SA900H47
Discontinued
Part of the RK-900 Series
Ordering Code: 0889100
UPC: 098268112405
Lead Free: NO
Reduced Pressure Zone First Check And Relief Valve Kit, 36-Bfp
This reduced pressure zone first check and relief valve kit, 36-BFP, is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check valve seat and disc, valve spring, gasket, relief valve seat and spring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First Check and Relief Valve Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | First Check Valve Seat and Disc, Valve Spring, Gasket, Relief Valve Seat and Spring |
| Kit Type | First Check and Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |