RK 37-BFP/SA900J47
Discontinued
Part of the RK-900 Series
Ordering Code: 0889110
UPC: 098268112474
Lead Free: NO
Reduced Pressure Zone Second Check Kit
This reduced pressure zone second check kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check valve seat and disc, valve spring, gasket, relief valve seat and spring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Second Check Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | First Check Valve Seat and Disc, Valve Spring, Gasket, Relief Valve Seat and Spring |
| Kit Type | First Check and Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |