RK 39-BFP/SA900H36
Discontinued
Part of the RK-900 Series
Ordering Code: 0889105
UPC: 098268112450
Lead Free: NO
Backflow Repair Kit, First Check Valve Seat And Disc, Valve Spring, Gasket, Relief Valve Seat And Spring, 900
This reduced pressure zone first check and relief valve kit for series 900 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check valve seat and disc, valve spring, gasket, relief valve seat and spring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First Check and Relief Valve Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Second Check Valve Spring Assembly, Valve Disc, Seat, O-rings, Lock Nut, Piston O-ring and Guide Assembly, Relief Valve O-ring |
| Kit Type | First Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |