RK 40-BFP/SA900J36
Discontinued
Part of the RK-900 Series
Ordering Code: 0889115
UPC: 098268112481
Lead Free: NO
Reduced Pressure Zone First Check And Relief Valve Kit, 40-Bfp
This reduced pressure zone first check and relief valve kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a second check valve spring assembly, valve disc and seat, O-rings, lock nut, piston O-ring and guide assembly and relief valve O-ring.
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- First Check and Relief Valve Kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Second Check Valve Spring Assembly, Valve Disc, Seat, O-rings, Lock Nut, Piston O-ring and Guide Assembly, Relief Valve O-ring |
| Kit Type | Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |