RK 42-BFP/900H
Discontinued
Part of the RK-900 Series
Ordering Code: 0881295
UPC: 098268104660
Lead Free: NO
Backflow Repair Kit, First Check Valve Disc, Second Check Valve Disc, O-Rings, Silicone Grease, 900
This reduced pressure zone rubber parts kit for series 900 is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a first check valve disc, second check valve disc, O-rings and silicone grease.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber parts kit
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | First Check Valve Disc, Second Check Valve Disc, O-rings, Silicone Grease |
| Kit Type | Rubber Parts Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |