RK 46-BFP/900CR
Discontinued
Part of the RK-900 Series
Ordering Code: 0881241
UPC: 098268104615
Lead Free: YES
Backflow Rubber Repair Kit, 46-Bfp, 900
This reduced pressure zone rubber parts kit, 46-BFP for series 900, is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a molded disc and piston O-ring.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Rubber repair kit
| Specifications | |
|---|---|
| Kit Contents | Molded Disc, Piston O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |