RK 48-BFP/900-RUB
Discontinued
Part of the RK-900 Series
Ordering Code: 0881264
UPC: 098268104646
Lead Free: YES
Backflow Preventer Repair Kit, Molded Disc, Piston O-Ring
This reduced pressure zone rubber parts kit is used for repairing the parts to the relief valve to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a molded disc and piston O-ring.
Features
- Factory replacement kit
- Molded disc
- Piston O-Ring
- Use silicone base grease
| Specifications | |
|---|---|
| Kit Contents | Molded Disc, Piston O-ring |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |