RK 909-C 2 1/2-3
Part of the RK-909 Series
Ordering Code: 0887740
UPC: 098268413885
Lead Free: Yes
2 1/2 to 3 IN Cover Kit for Check for Series 909 and LF909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | Yes |