RK 909-C 6
Part of the RK-909 Series
Ordering Code: 0887742
UPC: 098268413908
Lead Free: Yes
6 IN Cover Kit for Check for Series 909 and LF909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 6 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Cover Kit |
| Lead Free | Yes |