RK 909-CK1-SS
Part of the RK-909 Series
Ordering Code: 0887122
UPC: 098268386264
Lead Free: No
3/4 to 1 IN Lead Free Reduced Pressure Zone Assembly First Check Repair Kit
This check repair kit provides all the parts necessary to repair the first check on a 3/4 to 1 inch lead free reduced pressure zone assembly, model 909M1. This kit consists of all parts necessary to repair the applicable reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Disc Assembly, Spring, Stainless Steel Seat, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | No |