RK 909-CK2 3/4-1
Part of the RK-909 Series
Ordering Code: 0887121
UPC: 098268386257
Lead Free: Yes
3/4 and 1 Reduced Pressure Zone Second Check Repair Kit
This 3/4 and 1 IN 909 second check repair kit provides all the parts necessary to replace the major internal components of the applicable reduced pressure zone assembly. This kit consists of the disc assembly, spring, seat, seat O-ring, cover O-ring, and lubricant. All parts are genuine and original to the valve.
Features
- Second check kit for reduced pressure zone
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Disc Assembly, Spring, Seat, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | Yes |