RK 909-PC-RT
Part of the RK-909 Series
Ordering Code: 0887146
UPC: 098268653618
Lead Free: No
1 1/4 to 2 IN Complete Rubber Parts Kit for Series 909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Disc Assembly, Seat O-rings, RV Diaphragm, RV O-rings, Piston O-rings, Cover O-rings, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | No |