RK 909-RC1 2 1/2-3
Part of the RK-909 Series
Ordering Code: 0887220
UPC: 098268414578
Lead Free: Yes
2 1/2 to 3 IN Reduced Pressure Zone Assembly First Check Rubber Parts Kit
This rubber parts repair kit provides all the parts necessary to repair the first check on a 2 1/2 to 3 inch lead free reduced pressure zone assembly. This kit consists of all rubber parts necessary to repair the applicable reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |