RK 909-RC2 10
Part of the RK-909 Series
Ordering Code: 0887230
UPC: 098268414660
Lead Free: Yes
10 IN Second Check Rubber Part Kit for Series 909 and LF909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |