RK 909-RC2 2 1/2-3
Part of the RK-909 Series
Ordering Code: 0887226
UPC: 098268414622
Lead Free: Yes
Second Check Rubber Parts Kit for 2 1/2 to 3 IN Reduced Pressure Zone Assembly
This rubber parts repair kit provides all the parts necessary to repair the second check on a 2 1/2 to 3 inch lead free reduced pressure zone assembly. This kit consists of all rubber parts necessary to repair the applicable reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |