RK 909-RC3
Part of the RK-909 Series
Ordering Code: 0887129
UPC: 098268386332
Lead Free: Yes
Rubber Parts, First and Second Check, 3/4 to 1 IN
This kit contains replacement rubber parts for the repair of the first and second 3/4 to 1 inch backflow preventer check valves. This kit consists of all rubber parts necessary to repair the applicable backflow preventer assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Compatible Series or Model | LF909, 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Disc Assembly, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | Yes |