RK 909-RC3-HW 3/4-1
Part of the RK-909 Series
Ordering Code: 0887310
UPC: 098268730128
Lead Free: No
3/4 to 1 IN Rubber Part Kit for Both Checks for Series 909 and LF909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Bronze Disc Assembly, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Check Rubber Parts Kit |
| Lead Free | No |