RK 909-S 2 1/2-3
Discontinued - Replaced By: LFRK909-S 3
Part of the RK-909 Series
Ordering Code: 0887730
UPC: 098268413786
Seat Kit For 2 1/2 To 3 In Reduced Pressure Detector Assembly, 909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |