RK 909-S-SS
Part of the RK-909 Series
Ordering Code: 0887125
UPC: 098268386295
Lead Free: Yes
3/4 to 1 IN Seat Kit for One Check for Series 909 and LF909, SS Seat
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Stainless Steel Seat, Seat O-ring, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | Yes |