RK 909-SV
Part of the RK-909 Series
Ordering Code: 0887372
UPC: 098268386561
Lead Free: Yes
3/4 to 1 IN Seat Kit for Relief Valve for Series 909 and LF909
This factory replacement relieve valve seat kit can be used on Watts series 909, LF909, and 909SV. This kit includes seat, seat O-ring, two piston O-rings, and lubricant. No special tools are required for changing the parts.
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Lubricant included
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909 Small |
| Compatible Size Used On | 3/4 IN to 1 IN |
| Kit Contents | Seat, Seat O-ring, 2 Piston O-ring, Lubricant |
| Kit Type | Relief Valve Seat Kit |
| Lead Free | Yes |