RK 909-VT 8-10
Part of the RK-909 Series
Ordering Code: 0887237
UPC: 098268414738
Lead Free: No
8 to 10 IN Relieve Valve Total Kit for Series 909 and LF909
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909 |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter O-ring, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | No |