RK 909M1-CK2 1 1/4-2
Discontinued - Replaced By: LFRK 909M1-CK2 1 1/4-1 1/2
Part of the RK-909 Series
Ordering Code: 0887134
UPC: 098268386394
1 1/4 Through 2 Reduced Pressure Zone Second Check Repair Kit, Series 909M1
This 1 1/4 through 2 IN 009M1 second check repair kit provides all the parts necessary to repair major internal components of this reduced pressure zone assembly. This kit consists of the disc assembly, spring, seat, seat O-ring, cover O-ring, and lubricant. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Disc Assembly, Spring, Seat, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |