RK 909M1-CK2-SS
Part of the RK-909 Series
Ordering Code: 0887136
UPC: 098268386417
Lead Free: No
Second Check Repair Kit for 1 1/4 to 2 IN Lead Free Reduced Pressure Zone Assembly, 909M1
This check repair kit provides all the parts necessary to repair the second check on a 3/4 to 1 inch lead free reduced pressure zone assembly, model 909M1. This kit consists of all parts necessary to repair the applicable reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Parts are specific to valve size
| Specifications | |
|---|---|
| Compatible Series or Model | LF909M1, 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Disc Assembly, Spring, Stainless Steel Seat, Seat O-ring, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | No |