RK 909M1-S
Part of the RK-909 Series
Ordering Code: 0887139
UPC: 098268386448
Lead Free: Yes
1 1/4 to 2 IN Seat Kit for One Check for Series 909 and LF909
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909M1 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Contents | Seat, Seat O-ring, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | Yes |