RK 909M1-VT
Discontinued - Replaced By: LFRK 909M1-VT 4-10
Part of the RK-909 Series
Ordering Code: 0887238
UPC: 098268414745
4 To 10 In Relief Valve Total Kit For Series 909 Cast Iron
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909M1 |
| Compatible Size Used On | 4 IN to 10 IN |
| Kit Contents | Diaphragm, Disc and Piston Assembly, Seat, Seat O-ring, Adapter O-ring, Lubricant, Bottom Plug, Spring Assembly |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |