RK 909M1-VT 1 1/4-2
Discontinued - Replaced By: LFRK909M1-VT 1 1/4-1 1/2
Part of the RK-909 Series
Ordering Code: 0887138
UPC: 098268386431
1 1/4 Through 2 Reduced Pressure Zone Vent Total Repair Kit, Series 909M1
This 1 1/4 through 2 IN 009M1 total relief valve repair kit provides all the parts necessary to repair major internal components of this reduced pressure zone assembly. This kit consists of the relief valve assembly, seat, seat O-ring, 2 piston O-rings, and lubricant. All parts are genuine and original to the valve.
Features
- Factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original Watts parts
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Kit Contents | Relief Valve Assembly, Seat, Seat O-ring, 2 Piston O-rings, Lubricant |
| Kit Type | Total Relief Valve Kit |
| Lead Free | NO |
| Product Group | BACKFLOW KITS |