LFRK 909RPDA-CK1 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0794126
UPC: 098268459630
Lead Free: YES
First Check Repair Kit for 2 1/2 and 3 IN Lead Free Reduced Pressure Zone Assembly, 909RPDA
This first check repair kit is used for replacing or repairing the first check on a 2 1/2 and 3 inch reduced pressure zone assembly used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of the disc and spring assembly, cover O-ring and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | First Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |