LFRK 909RPDA-CK2 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0794131
UPC: 098268459685
Lead Free: YES
Second Check Repair Kit for 2 1/2 and 3 IN Lead Free Reduced Pressure Zone Assembly, Lead Free, 909RPDA
This second check repair kit is used for replacing or repairing the second check on a 2 1/2 and 3 inch reduced pressure zone assembly, lead free series 909RPDA, used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of the disc and spring assembly, cover O-ring and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |