LFRK 909RPDA-CK2 4
Part of the RK-909RPDA Series
Ordering Code: 0794132
UPC: 098268459692
Lead Free: YES
Second Check Kit for 4 IN Lead Free Reduced Pressure Detector Assembly
This second check replacement kit provides all the parts necessary to repair the second check on a 4 inch lead free reduced pressure detector assembly. This kit consists of a disc and spring assembly, cover O-ring and lubricant. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 4 IN |
| Kit Contents | Disc and Spring Assembly, Cover O-ring, Lubricant |
| Kit Type | Second Check Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |