LFRK 909RPDA-RT 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0794119
UPC: 098268459562
Lead Free: YES
Total Rubber Parts Repair Kit for 2 1/2 and 3 IN Lead Free Reduced Pressure Zone Assembly, 909RPDA
This total rubber parts kit is used for replacing or repairing the relief valve assembly on a 2 1/2 and 3 inch reduced pressure zone assembly used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a check disc, cover O-ring, sleeve O-ring, piston O-ring, RV disc assembly, diaphragm, piston seat and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | LF909RPDA |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seat, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |