LFRK 909RPDA-RT 6
Part of the RK-909RPDA Series
Ordering Code: 0794121
UPC: 098268459586
Lead Free: YES
Total Rubber Parts Repair Kit for 6 IN Lead Free Reduced Pressure Detector Assembly
This total rubber parts replacement kit provides all the rubber parts necessary to repair a 6 inch lead free reduced pressure detector assembly. This kit consists of a upper and lower check stem O-ring, check disc, cover O-ring, sleeve O-ring, piston O-ring, RV disc assembly, diaphragm, piston seat and lubricant. All parts are genuine and original to the valve. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Upper and Lower Check Stem O-ring, Check Disc, Cover O-ring, Sleeve O-ring, Piston O-ring, RV Disc Assembly, Diaphragm, Piston Seal, Lubricant |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |