LFRK 909RPDA-RV 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0794111
UPC: 098268459487
Lead Free: YES
Relief Valve Rubber Parts Repair Kit For 2 1/2 And 3 In Lead Free Reduced Pressure Zone Assembly
This relief valve rubber parts repair kit is used for replacing or repairing the relief valve assembly on a 2 1/2 and 3 inch reduced pressure zone assembly which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a sleeve O-ring, seat O-ring, piston O-ring, stem O-ring, RV disc assembly, diaphragm, piston seal, bottom plug O-ring, adapter O-ring and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
Specifications | |
---|---|
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | YES |
Product Group | BACKFLOW KITS |