LFRK 909RPDA-RV 4-6
Part of the RK-909RPDA Series
Ordering Code: 0794112
UPC: 098268459494
Lead Free: YES
Relief Valve Rubber Parts Kit for 4 to 6 IN Lead Free Reduced Pressure Detector Assembly
This relief valve rubber parts replacement kit provides all the parts necessary to repair the the relief valve on a 4 to 6 inch lead free reduced pressure detector assembly. This kit consists of a sleeve O-ring, seat O-ring, piston O-ring, stem O-ring, RV disc assembly, diaphragm, piston seal, bottom plug O-ring, adapter O-ring and lubricant. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Kit Contents | Sleeve O-Ring, Seat O-Ring, Piston O-Ring, Stem O-Ring, Rv Disc Assembly, Diaphragm, Piston Seal, Bottom Plug O-Ring, Adapter O-Ring And Lubricant |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |
| Products Used On | 909RPDA |