LFRK 909RPDA-S 10
Part of the RK-909RPDA Series
Ordering Code: 0794140
UPC: 098268459777
Lead Free: YES
Seat Kit for 10 IN Lead Free Reduced Pressure Detector Assembly
This seat kit provides all the parts necessary to repair the seat on a 10 inch lead free reduced pressure detector assembly. The kit consists of a seat, seat O-ring, cover O-ring, retainer wires and lubricant. All parts are genuine and original to the valve.
Features
- No special tools required
- Serviceable in the field
- Parts made of high quality material
- Original parts insure long service life
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |