LFRK 909RPDA-S 21/2 - 3
Part of the RK-909RPDA Series
Ordering Code: 0794136
UPC: 098268459739
Lead Free: YES
Seat Repair Kit for 2 1/2 to 3 IN Lead Free Reduced Pressure Zone Assembly
This seat replacement kit is used to repair or replace the seat on a 2 1/2 to 3 inch reduced pressure zone assembly which is used to prevent the reverse flow of polluted water from entering into the potable water supply due to backsiphonage and or backpressure. This kit consists of a seat, seat O-ring, cover O-ring, retainer wires and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch lead free reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Seat, Seat O-ring, Cover O-ring, Retainer Wires, Lubricant |
| Kit Type | Seat Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |