RK 909RPDA-C 3
Part of the RK-909RPDA Series
Ordering Code: 0887745
UPC: 098268413939
Lead Free: YES
3 IN Cover Kit for Checks for Series 909RPDA
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 3 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Check Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |