RK 909RPDA-C 8
Part of the RK-909RPDA Series
Ordering Code: 0887748
UPC: 098268413960
Lead Free: YES
Cover Kit for 8 IN Reduced Pressure Detector Assembly, 909RPDA
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 8 IN |
| Kit Contents | Cover, Cover O-ring, Lubricant |
| Kit Type | Check Cover Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |