RK 909RPDA-RC1 6
Part of the RK-909RPDA Series
Ordering Code: 0887251
UPC: 098268414103
Lead Free: Yes
First Check Rubber Parts Kit for 6 IN Reduced Pressure Detector Assembly, 909RPDA
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Upper and Lower Check Stem O-ring, Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |