RK 909RPDA-RC1 8
Part of the RK-909RPDA Series
Ordering Code: 0887252
UPC: 098268414219
Lead Free: Yes
8 IN First Check Rubber Part Kit for Series 909RPDA
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 8 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | First Check Rubber Parts Kit |
| Lead Free | Yes |