RK 909RPDA-RC2 10
Part of the RK-909RPDA Series
Ordering Code: 0887258
UPC: 098268417715
Lead Free: YES
10 IN Second Check Rubber Part Kit for Series 909RPDA
Features
- Factory replacement kit
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 10 IN |
| Kit Contents | Check Disc, Cover O-ring, Lubricant |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | YES |
| Product Group | BACKFLOW KITS |