RK 909RPDA-RC2 6
Part of the RK-909RPDA Series
Ordering Code: 0887256
UPC: 098268414257
Lead Free: Yes
6 IN Second Check Rubber Part Kit for Series 909RPDA
Features
- Factory Replacement Kit
- No special tools required for changing parts
- All parts are made of high quality materials
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 909RPDA |
| Compatible Size Used On | 6 IN |
| Kit Contents | Upper and Lower Check Stem O-ring, Check Disc, Cover O-ring, Lubricant |
| Kit Type | Second Check Rubber Parts Kit |
| Lead Free | Yes |